EMC Exhaust Filter, EFAE
Hover to magnify image or click to enlarge
EMC Exhaust Filter, EFAE
This EMC vertical exhaust filter, EFAE, with a IP 54 protection degree, is easy to install thanks to its click-in feature. Unnecessary downtime is avoided, since water and dust are prevented from entering the enclosure through the filter. EMC performance is maintained on an EMC enclosure with this filter.
Industry Standards
cRUus_UL
CE UKCA
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Suitable for specific EMC enclosures. Cutting edge surface of the enclosure needs to be blank for contact.
- Material: Plastic, UL94-V0. EMC screen: stainless steel, contact strips.
- Approvals: CE, GOST, UR, cUL.
- Protection: IP 54.
- Pack quantity: 1 filter with housing.
- The click-in feature ensures that the filter fan is easy to install
- EMC performance is maintained when installed on an EMC enclosure
- Component failure and unnecessary downtime is avoided as water, dust and electromagnetic interferences are prevented from entering the enclosure
- The click-in feature reduces the customer's labour cost due to the ease of installation
- To guarantee natural ventilation, install at least two exhaust filters
- Forced ventilation can be achieved by adding filter fans, EFE
- Filtration efficiency (%): >90
- Filter mat (EN779): EFAE200R5, EFAE220R5, EFAE250-300R5: G4; EFAE500-700R5: G3
Specifications
Filter Efficiency | 90 % |
Protection Rating | IP54 |
Material | Plastic |
Finish | Polished |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.