Internal Side Panels For Power Distribution, MSPS
Hover to magnify image or click to enlarge
Internal Side Panels For Power Distribution, MSPS
The galvanised steel internal side panels, MSPS, segregate vertical sections and allow for mounting of busbar supports, MHSH, as well as other accessories. It is a flexible solution both for fix and plug in systems and allows for meeting form 4 segregation according to IEC 61439.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Internal side panels to build up sections as from the enclosure frame. Frame hole pattern is needed in front, rear, top and bottom.
- Material: 1.5 mm galvanized steel.
- Delivery: 1 piece with mounting material.
- The side panels segregate vertical sections, allowing customer's to mount main busbar supports (MSHS) and other accessories
- A flexible solution for both fix and plug-in systems
- The side panels allow customers to build up power distribution configurations to meet form 4 segregation according to IEC 61439
- Hole patterns are required in the top, bottom, front and rear of the enclosure, in order to mount the internal side panels
Specifications
Thickness | 0.06 in |
Thickness | 1.5 mm |
Finish | Galvanized |
Material | Steel |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.