Skip to main content

Please Select Your Country/Language Preferences

Lay-In NEMA Type 12 Wireway Tee Fitting—Top Opening; 18170; F22LTA; 18180; F22LTC; 18400; F44LTA; 18410; F44LTC; 18640; F66LTA; 18650; F66LTC; 19290; F88LTA; 19300; F88LTC; 18850; F126LTA Hover to magnify image or click to enlarge

Tee Fitting Outside Top Opening Lay-in Hinged Cover

Lay-in Hinged Cover Tee Fitting with Outside Top Opening is used when the covers of two branches are on the same side and the third is on a different side.

Read more Read less

Industry Standards

Certified by Canadian Standards Association.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.