Varistar CP Air Separation Blanking Cover, Width 600 mm, RAL 7021
Varistar CP Air Separation Blanking Cover, Width 600 mm, RAL 7021
Catalog#: 21630-140
Closing panel for 600 mm wide cabinets to avoid air recirculation in front to back cooled racks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Covers prevent mixing of warm exhaust air with cold inbound air
- Network and server cabinets can be arranged side by side
- For 19" plane, top and bottom
- Covers solid
- Air separation covers for 600 mm wide cabinets
- Gaskets, UL 94 HF-1, -20 °C ... 100° C
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Cover, top/buttom, St, 2 mm, 600W, RAL7021 | 2 | |
2 | Fixing materials kit, user manual | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.