Rack-Mount PDU Bracket
Hover to magnify image or click to enlarge
Rack-Mount PDU Bracket
The Rack-Mount PDU Bracket allows rack-mount power strips to be mounted to cabinet sides without using up rack space. The bracket kit includes two brackets and mounting hardware. The PDU must be ordered separately.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Rack-Mount PDU Bracket allows rack-mount power strips to be mounted to cabinet sides without using up rack space
- The bracket kit includes two brackets and mounting hardware
- The PDU must be ordered separately
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.