Filter by
Filter applied:
1
Clear filters
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
Filter applied: 1
SKUs | 153 results
Concept Panel, fits 20.00x20.00 inch Enclosure, Unpainted, Wood
Catalog #: CP2020W
- Height: 18.2 in / 462 mm
- Width: 18.2 in / 462 mm
- Product Family: Concept
- Material: Plywood
Concept Panel, fits 32.00x20.00 inch Enclosure, White, Mild Steel
Catalog #: CP3220
- Height: 30.2 in / 767 mm
- Width: 18.2 in / 462 mm
- Product Family: Concept
- Material: Mild Steel
Concept Panel, fits 32.00x20.00 inch Enclosure, Unpainted, Wood
Catalog #: CP3220W
- Height: 30.2 in / 767 mm
- Width: 18.2 in / 462 mm
- Product Family: Concept
- Material: Plywood
Concept Panel, fits 44.00x20.00 inch Enclosure, White, Mild Steel
Catalog #: CP4420
- Height: 42.2 in / 1072 mm
- Width: 18.2 in / 462 mm
- Product Family: Concept
- Material: Mild Steel
Concept Panel, fits 44.00x20.00 inch Enclosure, Unpainted, Wood
Catalog #: CP4420W
- Height: 42.2 in / 1072 mm
- Width: 18.2 in / 462 mm
- Product Family: Concept
- Material: Plywood
Concept Panel, fits 56.00x20.00 inch Enclosure, White, Mild Steel
Catalog #: CP5620
- Height: 53.2 in / 1351 mm
- Width: 18.2 in / 462 mm
- Product Family: Concept
- Material: Mild Steel
ProTek Double-Hinge Solid Type 4 12, 17.09x23.62x14.96, Lt Gray, Steel
Catalog #: PTHS162415G4
- Height: 17.09 in / 434 mm
- Width: 23.62 in / 600 mm
- Depth: 14.96 in / 380 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Double-Hinge Solid Type 4 12, 24.09x23.62x14.96, Lt Gray, Steel
Catalog #: PTHS242415G4
- Height: 24.09 in / 612 mm
- Width: 23.62 in / 600 mm
- Depth: 14.96 in / 380 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x14.96, Brushed, SS304
Catalog #: PTHS242415X
- Height: 24.09 in / 612 mm
- Width: 23.62 in / 600 mm
- Depth: 14.96 in / 380 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Product Family: ProTek
- Material: Stainless Steel 304
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight; 4X Watertight, corrosion-resistant
ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x24.02, Lt Gray, Steel
Catalog #: PTHS242424G4
- Height: 24.09 in / 612 mm
- Width: 23.62 in / 600 mm
- Depth: 24.02 in / 610 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x24.02, Brushed, SS304
Catalog #: PTHS242424X
- Height: 24.09 in / 612 mm
- Width: 23.62 in / 600 mm
- Depth: 24.02 in / 610 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Product Family: ProTek
- Material: Stainless Steel 304
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight; 4X Watertight, corrosion-resistant
ProTek Double-Hinge Solid AC Type 4 12, 24.09x23.62x27.95, Lt Gray, Steel
Catalog #: PTHS242428G4A
- Height: 24.09 in / 612 mm
- Width: 23.62 in / 600 mm
- Depth: 27.95 in / 710 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight