ProLine 100mm Solid Base Cable Entry Gland Plate
Hover to magnify image or click to enlarge
ProLine 100mm Solid Base Cable Entry Gland Plate
Fits all standard ProLine 100-mm Solid Base gland openings. Solid Base gland openings. Can be used in place of standard solid gland plates furnished with 100-mm Solid Base. Adjustable opening for cable entry is foam-lined to maintain a dust-tight seal.
Industry Standards
UL Listed; Type 1
This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Fits all standard ProLine 100-mm Solid Base gland openings
- Foam-lined cable entry ensures a dust-tight seal
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.