UL-Recognized Hardware Kit Type 4X
Hover to magnify image or click to enlarge
UL-Recognized Hardware Kit Type 4X
These UL-recognized mountings kits are designed to maintain the overall UL Type rating of the enclosure when component mounting holes penetrate the exterior of the enclosure. These hardware kits are conveniently offered in three common fastener sizes to meet various applications.
Industry Standards
UL 508A recognized components
CSA File No. 42186: Type 4, 4X, 12, 13
Cabinet maintains up to UL Type 4X when included hardware is used per instructions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Kit contains a set of 10 screws, sealing washers and locking nuts
- Kits are offered in 10-32, 1/4-20 and 3/8-16 fastener sizes in stainless steel
- Sealing washer is stainless steel and has integral rubber sealing
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.