Skip to main content

Please Select Your Country/Language Preferences

TTDM-128 Alarm Panel Hover to magnify image or click to enlarge

TTDM-128 Alarm Panel

nVent RAYCHEM TraceTek TTDM-128 is an alarm panel that directly monitors up to 1500 m (5000 ft) of sensor cable and a network of up to 126 remote TraceTek modules. These may be a combination of sensor interface modules (TTSIM), relay modules (TT-NRM) or additional TTDM-128 modules. Each sensor circuit detects, locates and tracks leaks independently from any other circuits connected to the module. When leaks are detected, the module sounds an alarm, closes relay contacts, turns on a front panel LED, and displays the circuit identification and location on the alphanumeric display.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 3.34 in
Height 9.45 in
Width 11.81 in
Operating Temperature 32 – 122 °F
Depth 85 mm
Height 240 mm
Width 300 mm
Operating Temperature 0 – 50 °C
Display LCD
Relay Contacts Leak: 1 DPDT. Service: 1 DPDT. Fault: 1 DPDT
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing