Skip to main content

Please Select Your Country/Language Preferences

networking cabinet, networking rack Hover to magnify image or click to enlarge

Varistar CP Server Cabinet, RAL 7021, Side-by-Side, 42 U, 2000H, 800W, 1200D

Catalog#: 10630-024

Welded steel frame for high static load requirments. Prepared for 19" integration of IT assets.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded basic frame from steel profiles, RAL 7021 1
2 Top cover, RAL 7021, St, 1.5 mm with cut-outs for cable entry 1
3 Brush strip set fitted in cut-out zone rear and left/right side 2
4 Front door, perforated, St, 1.5 mm, with 180° hinges, 3-point locking and lever handle, 1333 locking cylinder, RAL 7021 1
5 Rear double door, St, 1.5 mm with 180° hinges and perforation, 3-point locking and lever handle 1333 locking cylinder, color RAL 7021 1
6 19" panel/slide mounts, St, mounted in 740 mm intervals, with U marking, RAL 7021, Panel/slide mounts can be recessed in 25 mm steps 4
7 Cross member, St, 2.5 mm (to accept 19" panel/slide mounts in 800 mm wide cabinets) 2
8 Air blanking panels with cut outs and brushes (2 U – 19”), 1.5mm steel, gasket material 2
9 Adjustable foot 4
10 Panel bottom to seal the gap front side under the cabinet for containment integration 1
11 Earthing kit, assembled 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us