IceStop Self-Regulating Heating Cable
Hover to magnify image or click to enlarge
IceStop Self-Regulating Heating Cable
nVent RAYCHEM IceStop self-regulating trace heating cables provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Power output is 36 W/m at 0 °C in ice water, 18 W/m at 0 °C in air.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to design
- Easy to install: cut to length, meter marks, simple fast RayClic connections
- Safe and efficient in operation: no overheating, even when crossed, advanced energy saving controls
- Reliable during long life: 10 year extended product warranty available, maintenance free
- GM-2XT for bitumen roofs
Specifications
Min Installation Temperature | 0 °F |
Nominal Thickness | 0.24 in |
Nominal Width | 0.54 in |
Nominal Thickness | 6 mm |
Nominal Width | 14 mm |
Nominal Cable Weight | 92 lb/ft |
Nominal Cable Weight | 130 g/m |
Min Installation Temperature | -18 °C |
Color | Black |
Ground Path Type | Braid |
Conductor Material | Nickel-Plated Copper |
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.