Skip to main content

Please Select Your Country/Language Preferences

Networking Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Frame Material
  • Handle Type
  • Works With
  • Cladding Material
  • Rack Height
      Apply
    • Finish
    • Frame Color
    • Height
        Apply
      • Material
      • Mounting
      • Package Quantity
      • Frame Color Code
      • Color
      • Color Code
      • Cladding Color
      • EMC Shielding
      • Length
          Apply
        • Rack Width
        • Cladding Color Code
        • Width (W)
            Apply
          • Depth
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Static Load
                  Apply
                Filter1

                Filter applied: 1

                SKUs | 184 results

                19 front panel

                19" Front Panel, 9 U, 3 mm, Al, RAL 7021

                Catalog #: 30118-956

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 9 U
                  • Height (H): 399.2 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm
                19 front panel

                19" Front Panel, 10 U, 3 mm, Al, RAL 7021

                Catalog #: 30118-957

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 10 U
                  • Height (H): 443.7 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm
                19" Front Panels, filler panels, plug in units

                19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021

                Catalog #: 30118-962

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 1 U
                  • Height (H): 43.6 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm
                19" Front Panels, filler panels, plug in units

                19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021

                Catalog #: 30118-963

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 2 U
                  • Height (H): 88.1 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm
                19" Front Panels, filler panels, plug in units

                19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021

                Catalog #: 30118-964

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 3 U
                  • Height (H): 132.5 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm
                19 front panel

                19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges

                Catalog #: 30219-098

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Anodized
                  • Rear Finish: Anodized
                  • Treated Edges: No
                  • Rack Height: 1 U
                  • Height (H): 43.6 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm
                19 front panel

                19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges

                Catalog #: 30219-101

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Anodized
                  • Rear Finish: Anodized
                  • Treated Edges: No
                  • Rack Height: 2 U
                  • Height (H): 88.1 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm
                19 front panel

                19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges

                Catalog #: 30219-104

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Anodized
                  • Rear Finish: Anodized
                  • Treated Edges: No
                  • Rack Height: 3 U
                  • Height (H): 132.5 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm
                19 front panel

                19" Front Panel, 4 U, 3 mm, Al, Anodized, Untreated Edges

                Catalog #: 30219-107

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Anodized
                  • Rear Finish: Anodized
                  • Treated Edges: No
                  • Rack Height: 4 U
                  • Height (H): 177 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm
                19 front panel

                19" Front Panel, 5 U, 3 mm, Al, Anodized, Untreated Edges

                Catalog #: 30219-110

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Anodized
                  • Rear Finish: Anodized
                  • Treated Edges: No
                  • Rack Height: 5 U
                  • Height (H): 221.4 mm
                  • Rack Width: 95 HP
                  • Width (W): 483 mm