RayClic End Seal Kit
Hover to magnify image or click to enlarge
RayClic End Seal Kit
nVent RAYCHEM RayClic-E-XX end seals are a simple, fast and reliable end termination developed for select nVent RAYCHEM XL-Trace, IceStop and HWAT self-regulating heating cables. No heat guns or wire stripping are needed, because silicone gel technology is used to make the electrical termination.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple, fast, intuitive end seal: no wire stripping or special tools needed
- Lower total installed system cost, due to reduced installation time: cold applied, no heat guns or special tools needed
- Reliable during long life: 10 year extended product warranty available, maintenance free
- Cold applied, no heat guns needed, no special tools
- Available with signal light
Specifications
Max Exposure Temperature | 65 °C |
Max Exposure Temperature | 150 °F |
Connection Type | Cold Applied |
Model | Heating Cable End Piece |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.