Filter applied: 1
Products | 43 results (148 items)
DT Panel Protector, 120 kA TT
The nVent ERICO DTX120 Series of Surge Protective Devices (SPD) innovative design allows for installation on the
Replacement Capacitor
Service Entrance Suppressor, 40 kA, Metal
Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space.
Transient Discriminating MOVTEC
Modular TDX Panel Protector, 200 kA
Transient Discriminating (TD) Technology provides increased service life.
DT Panel Protector, 240 kA TT
The nVent ERICO DTX240 Series of Surge Protective Devices (SPD) The innovative design allows for installation on the line or load of the service panels and removes the need for circuit breakers (B Version Only). It is typically used in applications including service entrances, distribution, branch panels, MCC, lighting panels, HVAC, and more.
Modular TDX Panel Protector, 200 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
Service Entrance Suppressor(B), 160 kA
Economical primary surge protection suitable for point-of-entry facility protection.
Modular TDX Panel Protector, 300 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
Service Entrance Suppressor, 200 kA
Modular TDX Panel Protector, 400 kA
Service Entrance Suppressor with Triggered Spark Gap, 200 kA
Primary protection suitable for high exposure sites and point-of-entry facility protection.