Rear Cable Fixation Profiles For Power Distribution, MSCFR
Hover to magnify image or click to enlarge
Rear Cable Fixation Profiles For Power Distribution, MSCFR
These fixation profiles, MSCFR, in galvanised steel are available off the shelf and allows for easy installation of incoming and outgoing cables at the rear of cable sections on a power distribution enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Profiles to fix the cables easily in the rear part of the cable section, the profiles must be fixed in the MSPM.
- Material: 2 mm galvanized steel.
- Delivery: 7 pieces with mounting material.
- Profiles to fix the cables easily in the rear part of the cable section, the profiles must be fixed in the MSPM
- Includes mounting hardware
- Package Quantity: 7
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Material | Mild Steel |
Finish | Plated |
Color | Unpainted |
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.