Stainless Steel Plain Door, DNSS
Hover to magnify image or click to enlarge
Stainless Steel Plain Door, DNSS
This door replaces the rear panel in a floor standing enclosure to allow for rear access of equipment installed in the front, or for using back to back mounting plates to increase the enclosure's mounting space.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Standard door equipped with double-bit 3 mm lock system and door frame. Door accessory kit DNMKS (hinges, rod catches) to be ordered separately. Allows all the options of the locking programme and 180° hinges. Compatible with combinable and compact stainless steel enclosure ranges.
- Material: 2 mm AISI 304 stainless steel plate / AISI 316L (on request).
- Maximum load: 800 N.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 piece.
- Mounting requirements: Use hinge kit DNMKS if no door was fitted previously.
- Compatible with combinable and compact stainless steel enclosure ranges
- Use hinge kit DNMKS if no door was fitted previously
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Finish | Brushed |
Material | Stainless Steel 304 |
Color | Unpainted |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.