Skip to main content

Please Select Your Country/Language Preferences

ATEX-Closed_sq.tif; ATEX-Closed Product Photo Hover to magnify image or click to enlarge

ZonEx ATEX IECEx Type 4X Hinged 316SS EXE Design

Zonex Enclosures are designed and certified to meet ATEX Directive 2014/34/EU as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. HOFFMAN's ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

Read more Read less

Industry Standards

Type 4, 4X, 12; File No. E61997

cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997

ATEX Directive 2014/34/EU

ATEX

Sira 09ATEX3224U

2813 Ex II 2 G D

Ex eb Gb

Ex tb IIIC Db IP 66

EN60079-0

EN60079-7

EN60079-31

IECEx

IECEx SIR 09.0099U

Ex eb IIC Gb

IEC 60079-0

IEC 60079-7

IEC 60079-31

NEMA/EEMAC Type 4, 4X, 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.