Skip to main content

Please Select Your Country/Language Preferences

ASR Photo Hover to magnify image or click to enlarge

Single Door Enclosure Stainless Steel, ASR

The stainless steel single door wall mounted enclosure range, ASR, with a IP 66 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File No. E92044

cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4, 4X, 12; File No. E92044

NEMA/EEMAC Type 4, 4X, 12

CSA, File No. 1442951: Type 4, 4X, 12

IEC 62208 IP66

KEMA, GOST, DNV, CE, Lloyds, Maritime

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 1.5 mm
Body Thickness 16 ga
Finish Brushed
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.