Networking PC Cabinet Shelf, Black, Steel
Hover to magnify image or click to enlarge
Networking PC Cabinet Shelf, Black, Steel
Catalog#: EPCEQS
The Networking PC Cabinet Shelf is a steel shelf for use in the lower compartment of the Networking PC Cabinet. The cabinet compartment accommodates up to two shelves. The shelf mounts to accessory mounting struts and can be adjusted in 1-in. (25-mm) intervals inside cabinet. Please note the shelf installs without rack angles and is not compatible with the ERA1910TPL rack angle.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- The Networking PC Cabinet Shelf is a steel shelf for use in the lower compartment of the Networking PC Cabinet
- The cabinet compartment accommodates up to two shelves
- The shelf mounts to accessory mounting struts and can be adjusted in 1-in. (25-mm) intervals inside cabinet
- Please note the shelf installs without rack angles and is not compatible with the ERA1910TPL rack angle
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.