Rack-Mount LCD Console Drawer, LCD 4K, Black, Steel
Hover to magnify image or click to enlarge
Rack-Mount LCD Console Drawer, LCD 4K, Black, Steel
Catalog#: LCD1U4K
The Rack-Mount LCD Console Drawer is a keyboard, monitor, and mouse to access servers/IT equipment in a data center, networking room/closet, etc. It is ideal when access to multiple servers is needed at the rack level.
Industry Standards
cUL US (LCD1U900 & LCD1U1080)
FCC
CE
CE / LVD
RoHS2
REACH
CCC (LCD1U1080)
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Provides rack level access to servers and IT equipment making it easy to make adjustments on-the-fly
- Various resolutions for enhanced user experience
- One-man installation design
- Molded front handle provides an ergonomic and aesthetic access point
- Built-in dual stereo speakers enables audio applications without the need for external devices
- KVM options available with custom orders
- 104-key keyboard with either touchpad or trackball
- 1U mounting
- Short depth design of 480mm (460mm for LCD1U900)
- 2-year standard warranty
- Includes M6 screws, cage nuts and cup washers
- Includes 6 foot (1.8 m) DP cable and power cord
- NOTE: Reference Spec-01457 specification sheet for detailed performance data
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.