ProLine V/D Server Cabinet Solid Solid Type 12, fits 700x800mm, Black, Steel
Hover to magnify image or click to enlarge
ProLine V/D Server Cabinet Solid Solid Type 12, fits 700x800mm, Black, Steel
Catalog#: PT78B
Robustly built and sealed for use in wet, dusty or hot environments, ProLine Type 12 Cabinets have optional cutouts to air condition voice/data equipment and servers.
Industry Standards
UL 508A Listed; Type 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 12; File Number E61997
EIA RS-310-D
NEMA/EEMAC, Type 12
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
HOFFMAN On Demand Alternatives
Additional Product Details
Features
- Fully gasketed to keep contaminants away from equipment, reducing maintenance costs
- Three-point locking handles on all doors provide easy but controlled access; two keys included
- Rack angles are infinitely adjustable from front to rear for positioning flexibility
- Mobile base provides easy placement of cabinet
- Levelers and anti-tip bracket secure cabinet to the floor
- AC package has cutout for easy in-the-field installation of SpectraCool G-Series Air Conditioner (shipped separately)
- Mobile base includes casters, levelers and gland plate
- Gland plate allows easy routing of cable
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.