Hazardous Location Heaters
Hover to magnify image or click to enlarge
Hazardous Location Heaters
Designed for hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.
Industry Standards
ATEX, IECEx
II2G Ex d IIC T3 / II2 D Ex Td A21 IP65 T200 C
NEC CSA us
Class I, Div 1 Groups A, B, C, D / Class II Div 1 Groups E, F, G
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 50W, 80W, 200W, 300W, 400W and 600W models available
- Provides freeze protection down to -76 F / -60 C
- Conductive and Convection heating types available
- 50W and 80W models can be mounted directly to manifolds, measuring or analyzing instruments, control valves, and similar equipment
- 200W, 300W, 400W, 600W models are finned heaters that heat the area by transferring the heat from the heater to surrounding air, creating a convection current
- Two thermostat options available with a 50 F / 10 C or 68 F / 20 C set point
Specifications
Material | Aluminum |
Finish | Anodized |
Color | Black |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.