ProLine Pagoda Tops
Hover to magnify image or click to enlarge
ProLine Pagoda Tops
Pagoda Tops are available to fit on standard frames. Design features a drip-proof raised pagoda vent with a 115-volt integral axial exhaust fan. Double-bay Pagoda Tops have one drip-proof raised pagoda vent opening positioned over one bay that can be oriented for right or left ventilation.
Industry Standards
This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Bolts secure pagoda top to frame (lifting eyes can be used instead of bolts).
- Drip-protected vent
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.