Screw-Cover Wiring Trough Type 12
Hover to magnify image or click to enlarge
Screw-Cover Wiring Trough Type 12
Screw-Cover Wiring Trough, Type 12 is used for protecting wire and cable distribution, junctions and terminations in a variety of moist or dirty applications.
Industry Standards
UL 870 Listed; File No. E27524
NEMA/EEMAC Type 12
JIC standards EGP-1-1967 and EMP-1-1967
CSA, File No. 42184: Type 12
IEC 60529, IP55
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Ends and seams continuously welded and ground smooth; no holes or knockouts
- Captivated cover screws thread into sealed wells
- Oil-resistant gasket and adhesive
- Wiring Troughs are finished with paint over plated surfaces
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.