nVent top cable frame now features improved dust and particle protection
nVent HOFFMAN has improved dust and particle protection for the top cable frame of its IEC-rated mild steel floor standing range, securing it an IP55 protection rating.
The panels now feature a PUR gasket which provides a secure seal. The frame incorporates a 25-mm hole pattern in all directions to facilitate compatibility with mounting accessories, such as CCI brackets with click-in technology for faster, easier baying.
As part of the upgrade to IP55, nVent also updated the side panels to support its innovative, patented quick fixation system, which can also be used in conjunction with modular side panels.
Key benefits of the upgraded top cable frame include:
• Higher IP protection rating
• Reduced assembly time
• Compatibility with mounting accessories
• Support for the nVent HOFFMAN quick fixation system
For more information on the upgraded top cable frame, contact your local nVent HOFFMAN representative.