915 Series, Limiter Module
Hover to magnify image or click to enlarge
915 Series, Limiter Module
nVent RAYCHEM HTC-915-LIM/TX are a range of temperature limiters for the HTC-915 controller, providing protection against over-temperature of heat tracing cables in T-class limited areas. Available as a base unit for use with the HTC-915-CONT (lock out temperature can be programmed from the front panel) or in versions with pre-programmed lock out temperatures for T1, T2, T3, T4 and T5 classified areas.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Easy to install
- Smart limiter when used in combination with the HTC-915 controller
Specifications
Width | 1.77 in |
Height | 3.03 in |
Depth | 4.13 in |
Operating Temperature | 20 – 450 °C |
Width | 45 mm |
Operating Temperature | 68 – 842 °F |
Height | 77 mm |
Voltage Rating | 100 – 250 V |
Depth | 105 mm |
Contact Type | Breaker Contact |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.