Skip to main content

Please Select Your Country/Language Preferences

A10000622 Hover to magnify image or click to enlarge

MI Series SS321 HSQ Heating Cable

nVent RAYCHEM HSQ stainless steel (321) sheathed mineral insulated (MI) series resistance trace heating cables provide freeze protection and process temperature maintenance. They can be used for exposure temperatures up to 700 °C (joint dependent) and typical power outputs up to 150 W/m. 321 stainless steel sheath offers high corrosion resistance to a wide range of organic acids and alkalis. Approved for use in hazardous areas. Available 'fast track' as configured heating units.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Power Output 45.7 W/ft
Max Power Output 150 W/m
Sheath Material 321 Stainless Steel
Max Continuous Exposure Temperature, Power Off 680 °C
Max Continuous Exposure Temperature, Power Off 1256 °F
Min Installation Temperature -76 °F
Min Installation Temperature -60 °C
Supply Voltage 0 – 500 V
Area Classification Non-Hazardous; Hazardous
Insulation Material Magnesium Oxide
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing