Skip to main content

Please Select Your Country/Language Preferences

PH5222.jpg image Hover to magnify image or click to enlarge

Compact Busbar Support with Neutral Circuit

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Busbar Width 0.980" - 3.15"
Busbar Width 25 - 80 mm
Typical Application Current Rating 250 - 1600 A
Max Working Voltage, IEC (Ui) 1000;1500
Material Aluminum;Glass Fibre Reinforced Polyamide
Complies With IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
Flammability Rating UL® 94V-0
Working Temperature -40 to 130 °C
Working Temperature -40 to 266 °F
Data Copied
Metric   |   Imperial

Diagrams

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy