Provides engineered hardware and splices for PEMSA Wire Basket Tray System to ensure robust securement with ease of installation.
Features
- Easy to use, robust supplementary splicing options
- Tool free splicing options
- Robust tray bends
- IEC 61537 load rating and earthing compliant
Filter applied: 1
Subcategories
Products | 9 results (18 items)
PEMSA Wire Basket Tray Universal Part Clamp
Provides a sturdy, reinforced accessory attachment for PEMSA Wire Basket Tray System to ensure robust securement with ease of installation.
PEMSA Wire Basket Tray Universal Tray Splice
Provides a sturdy, reinforced splice for PEMSA Wire Basket Tray System to ensure robust securement with ease of installation.
PEMSA Wire Basket Tray Splice Bar
Multipurpose splice bar for PEMSA Wire Basket Tray System to join straight sections, bends, and other accessory attachments.
PEMSA Wire Basket Tray Quick Splice Bar
Versatile splice bar for PEMSA Wire Basket Tray utilizing the quick connect technology for fast and secure splicing of straight sections.
PEMSA Wire Basket Tray Quick Coupler
Versatile splice bar for PEMSA Wire Basket Tray utilizing the quick connect technology for fast and secure splicing of straight sections.
PEMSA Wire Basket Tray Fast Clip
Versatile clip with quick connection feature to easily create bends for PEMSA Wire Basket Tray System.
PEMSA Wire Basket Tray Quick Base Joint
Component for specifically joining the base of sections of tray, using the quick connect technology for fast and secure splicing of straight sections.
PEMSA Wire Basket Tray Bonding Connector
Brass terminal for the equipotential bonding of the PEMSA basket trays or for connection to the protective conductor and earthing of the electrical installation.
PEMSA Wire Basket Tray Easy Strut Clip
Allows quick installation of the Pemsa basket tray to 41mm x 41mm and 41mm x 21mm strut channel.