TSG Surge Reduction Filter, Three Phase
Hover to magnify image or click to enlarge
TSG Surge Reduction Filter, Three Phase
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Incorporates TSG and TD Technologies high-performance protection
- High surge rating ideal for exposed critical service entrance applications
- Surge reduction filters reduce rate-of-voltage rise (dv/dt), provide improved protection for electronic equipment and dramatically reduce let-through voltage
- Escutcheon panel provides improved safety
Specifications
Rated Load Current Range | 400 - 2000 A |
Back-Up Overcurrent Protection for 40 A and 63 A Rated Units | ||
Supply Rating | Minimum Circuit Breaker Rating | Minimum Fuse Rating |
500 A (10 kAIC Max) | 100 A | 40 A |
750 A (15 kAIC Max) | 100 A | 63 A |
1000 A (20 kAIC Max) | 125 A | 80 A |
2000 A (43 kAIC Max) | 160 A | 100 A |
Brochure
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.