Bracket Measuring Trafos For Power Distribution, MSCEP
Hover to magnify image or click to enlarge
Bracket Measuring Trafos For Power Distribution, MSCEP
The fixation bracket, MSCEP, in galvanised steel is available off the shelf and is a flexible fixation device for easy installation of measuring equipment for outgoing compartments.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Bracket to be fixed into the cable entrance box to mount the measuring equipment of the outgoing compartment.
- Material: 2 mm galvanized steel.
- Pack quantity: 1 piece with mounting material.
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Finish | Galvanized |
Material | Steel |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.