Shelf For Air Circuit-Breakers (ACB) For Power Distribution, MSCC
Hover to magnify image or click to enlarge
Shelf For Air Circuit-Breakers (ACB) For Power Distribution, MSCC
The galvanised steel shelf, MSCC, covers a partial depth of an enclosure and is ideal for equipment requiring strong fixation, such as heavy air circuit brakers. It leaves the rear of the enclosure accessible for easy installation and wiring.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Shelf to mount air circuit-breakers, fixed or withdrawable version and MCCB's version in cassette. The shelf has ventilation slots to allow air circulation in the section. It can be mounted only if we have internal side panels MSPSxx06 in both sides. Adjustable height position in steps of 25mm. It can not be used with the front covers system, if it is neccessary to increase the internal segregation or limit the access, we recommend to use top and bottom shelf and 3 partial doors to separate the incoming, ACB and outgoing subsections.
- Material: 2 mm galvanised steel.
- Delivery: 1 piece with mounting material.
- In order to mount the shelf, internal side panels (MSPS), are required
- Shelf to mount air circuit-breakers, fixed or withdrawable version and MCCB's version in cassette
- The shelf has ventilation slots to allow air circulation in the section
- It can be mounted only if we have internal side panels MSPSxx06 in both sides
- Adjustable height position in steps of 25mm
- d with the front covers system, if it is neccessary to increase the internal segregation or limit the access, we recommend to use top and bottom shelf and 3 partial doors to separate the incoming, ACB and outgoing subsections it can not be use
- Includes mounting hardware
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Material | Mild Steel |
Finish | Plated |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.