SBS-XX-SNR Control Panel for Sprinkler Systems
Hover to magnify image or click to enlarge
SBS-XX-SNR Control Panel for Sprinkler Systems
nVent RAYCHEM SBS-XX-SNR control panel provides an integrated solution for nVent RAYCHEM self-regulating heating cables in sprinkler freeze protection applications. It offers multi-circuit, multi-sensor and multi-control with integrated electrical protection, with redundant circuit automatic switching capability compliant with BS EN 12845:2008. A 400 VAC (3 phase) supply is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast connection of multiple circuits, directly into a single panel
- High capacity, with 2-12 maximum circuit lengths connected into the panel
- Fully integrated system: all connections, circuit protection and safety devices integrated into the panel
- Energy saving: with two digital line sensing control units per sprinkler line and digital temperature feedback for each
- Reliable, complete system from one manufacturer and specifically designed for freeze protection of sprinkler systems
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
IP Rating | IP65 |
Protection | Miniature- / Earth Leakage Circuit Breaker |
Housing Material | Steel |
Mounting | Wall Mounted |
Over Voltage Protection | Yes |
Engineering Specification
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.