Easy Universal Sway Brace
Hover to magnify image or click to enlarge
Easy Universal Sway Brace
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Related Products
Features
- Use for both lateral and longitudinal sway brace applications
- Unique slotted holes provide for easy slip-on installation eliminating loose hardware
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Works with 1" through 2" brace pipes to reduce inventory
- Meets NFPA®-13 requirements for seismic sway bracing
Specifications
Material | Steel;Cast Iron |
Finish | Electrogalvanized |
UL Loads (Listed for Restraints) | ||
Part Number | Lateral Sch 10 Service Pipe | Longitudinal Sch 40 Service Pipe |
CSBEZU0100EG | 2914 N | 2914 N |
CSBEZU0125EG | 2914 N | 2914 N |
CSBEZU0150EG | 2914 N | 2914 N |
CSBEZU0200EG | 2914 N | NA |
UL Loads (Listed for Sway Braces) | |||
Part Number | Lateral | Longitudinal | Brace Member |
KS D 3507/KS D 3562 Service Pipe | KS D 3507/KS D 3562 Service Pipe | ||
CSBEZU0200 | 5338 N | N/A | 25A to 32A KS D 3562 |
CSBEZU0300 | 7117 N | 3025 N | 25A to 32A KS D 3562 |
CSBEZU0400 | 8896 N | 4448 N | 25A to 32A KS D 3562 |
CSBEZU0500 | 8896 N | 4849 N | 25A to 32A KS D 3562 |
CSBEZU0600 | 8896 N | 4849 N | 25A to 32A KS D 3562 |
Certifications
AON Fire Protection, Rigid Seismic NZS 4541:2020
English
NZS 4515:2009
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.