Cable to Web of Rail Mold Only, Signal
Hover to magnify image or click to enlarge
Cable to Web of Rail Mold Only, Signal
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Replacement mold designed for the installation of track circuits and jumper bonds to the neutral axis
Specifications
Rail Type | 85 lb to 141 lb T-Rail Sections |
Material | Graphite |
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.