Special Track Work Complete Welder, Signal
Hover to magnify image or click to enlarge
Special Track Work Complete Welder, Signal
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Molds designed for conductor connections to frog and special track work applications
- For use on non-load-bearing rail
- Includes mold cleaner and flint ignitor
Specifications
Material | Graphite;Steel |
Rail Type | Manganese Frog |
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.