Conductor Insulation Stripping Tool, 4 x 4
Hover to magnify image or click to enlarge
Conductor Insulation Stripping Tool, 4 x 4
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Provides precision stripping with no conductor damage
- Strips quickly, even in cold climates
- Guarded cutting blades ensure safety
- Bushings change easily with supplied hex wrench
Specifications
Length 1 (L1) | 4 1/2" |
Length 2 (L2) | 5" |
Length 1 (L1) | 114 mm |
Length 2 (L2) | 127 mm |
Material | Aluminum;Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.