Flexible Jumper for Fence and Gate Grounding
Hover to magnify image or click to enlarge
Flexible Jumper for Fence and Gate Grounding
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Used to bond gates, switch operating handles and any other item where movement or vibration requires a flexible grounding jumper
- Multi-stranded insulated ropelay conductor provides flexibility and strand protection
- Swaged ends of jumper allow larger conductor to fit in the same mold as concentric conductor
- Connections are made with nVent ERICO Cadweld exothermic connections using the same mold required for other fence post connections
Specifications
Material | Copper;Polyethylene Rubber |
Conductor Size | Pipe Size | ERICO CADWELD Mold Part Number | Welding Material Size |
#2 Sol | 1 1/2" - 4" | VBC1TV3C | 65 |
#2 Sol | 4" - 6" | VBC2GV5C | 90 |
2/0 Str | 1 1/4" - 3 1/2" | VBC2GV3C | 115 |
2/0 Str | 4" - 6" | VBC2GV5C | 115 |
4/0 Str | 1 1/4" - 3 1/2" | VBC2QV3C | 115 |
4/0 Str | 4" - 6" | VBC2QV5C | 115 |
FJ-2Q-24 | ||
FJ | Flexible Jumper | |
2Q | Cable Code |
#2 Solid = 1T
2/0 Stranded = 2G 4/0 Stranded = 2Q |
24 | Length of Jumper (inches) |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.