Crossboard Adapter Slim, WOCB
Hover to magnify image or click to enlarge
Crossboard Adapter Slim, WOCB
CrossBoard adapter with fuse-carrier 16 A. Makes mounting of measuring and mounting realays easy.
Industry Standards
UL
IEC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: 3 pole adapter, 16 A. One fixed mounting rail, with fuse-carrier 10 × 38 / Class CC. With cables 2.5 mm².
- Rated voltage: 690 V
- Rated current: 16 A
- Power dissipation at 80% load: 2.6 W
- Dimensions: 22.5 × 160 × 85 mm
- Pack quantity: 1 pc.
- Approvals: IEC,UL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.