Skip to main content

Please Select Your Country/Language Preferences

Core Network

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Works With
      • Cladding Material
      • Rack Height
          Apply
        • Finish
        • Frame Color
        • Length
            Apply
          • Locking Type
          • Material
          • Mounting
          • Package Quantity
          • Frame Color Code
          • Color Code
          • Cladding Color
          • EMC Shielding
          • Rack Width
          • Switched Outlets
          • Cladding Color Code
          • Width
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Coolant Feed
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter0

              SKUs | 658 results

              21630105.412.tif image

              Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 47 U, 2200H, 600W, IP20

              Catalog #: 21630-105

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630106.413.tif image

              Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 52 U, 2450H, 600W, IP20

              Catalog #: 21630-106

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630107.414.tif image

              Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 42 U, 2000H, 800W, IP20

              Catalog #: 21630-107

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630108.415.tif image

              Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 47 U, 2200H, 800W, IP20

              Catalog #: 21630-108

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630109.416.tif image

              Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 52 U, 2450H, 800W, IP20

              Catalog #: 21630-109

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630122.467.tif image

              Varistar CP Rear Panel, Screw Fixed, RAL 7021, 42 U, 2000H, 600W

              Catalog #: 21630-122

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Rear Panel
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 600 mm
                • Protection Rating: IP20
              21630125.470.tif image

              Varistar CP Rear Panel, Screw Fixed, RAL 7021, 47 U, 2200H, 600W

              Catalog #: 21630-123

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Rear Panel
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Protection Rating: IP20
              21630124.469.tif image

              Varistar CP Rear Panel, Screw Fixed, RAL 7021, 52 U, 2450H, 600W

              Catalog #: 21630-124

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Rear Panel
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 600 mm
                • Protection Rating: IP20
              21630125.470.tif image

              Varistar CP Rear Panel, Screw Fixed, RAL 7021, 42 U, 2000H, 800W

              Catalog #: 21630-125

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Rear Panel
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 800 mm
                • Protection Rating: IP20
              21630126.471.tif image

              Varistar CP Rear Panel, Screw Fixed, RAL 7021, 47 U, 2200H, 800W

              Catalog #: 21630-126

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Rear Panel
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 800 mm
                • Protection Rating: IP20
              21630127.47.tif image

              Varistar CP Rear Panel, Screw Fixed, RAL 7021, 52 U, 2450H, 800W

              Catalog #: 21630-127

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Rear Panel
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 800 mm
                • Protection Rating: IP20
              Varistar CP Base Plate, One-Piece, With Lateral Cable ducting, Mobile

              Varistar CP Base Plate, One-Piece, With Lateral Cable ducting, RAL 7021, 600W, 1000D

              Catalog #: 21630-134

              • Product Type: Cabinet/Rack Base
              • Product Family: Varistar CP
              • Type: Base Plate, Cable Ducting
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Width: 600 mm
                • Depth: 1000 mm