Service Entrance Suppressor(FC), 320 kA
Hover to magnify image or click to enlarge
Service Entrance Suppressor(FC), 320 kA
The nVent ERICO SES320 FC Series of Surge Protective Devices (SPD) is an enhanced version of our nVent ERICO SES320BC Series. The robust SES320 FC Surge-Filter features a 320 kA per phase surge rating, increasing both survivability and overall life cycle. With the addition of a filter, bothersome high frequency transients on the power distribution system are attenuated, ultimately protecting sensitive equipment. The FC Series is a cUL 1449 Listed SPD for Type 2 locations. Typical applications for the nVent ERICO SES320 FC Series service entrances, distribution, branch panels, MCC, lighting panels, HVAC, A/V systems, IT equipment and more.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Compact design can be directly mounted to panel or installed in a small space
- Front-facing design simplifies installation and performance monitoring
- 320 kA 8/20 μs maximum surge rating per phase
- Up to 60 dB attenuation (10 kHz to 100 MHz)
- Ground reference monitoring triggers an alarm when N-PE mode exceeds 20 volts
- Optional Flush Mounting Plate
- 10-year limited warranty
- Digital Surge Counter Utilizing Non-volatile Memory
Specifications
Installation Manual / Instruction Sheet
Certifications
cUL VZCA7.E325047
CSA C22.2 No. 269.1/269.2
UL VZCA.E325047
ANSI/UL 1449
UL FOKY.E325047
ANSI/UL 1283
cUL FOKY7.E325047
CSA C22.2 No. 8
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.