Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filter applied: 1
Products | 57 results (108 items)
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceab...
- Compact, space saving design
- Replaceable surge module reduces down ti...
- Compliance to the latest UL 1449 Edition...
- Low let-through voltages on the critical...
Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for...
- 99.9% pure electrolytic copper coating
- Rods have a high carbon steel core and t...
- Copper coating will not crack when bent or tear when driven
- Minimum copper coating of 10 mils on rods listed to UL® 467
nVent ERICO Cadweld Plus Welding Material, F20
nVent ERICO Cadweld Plus cups are premeasured, self-contained cups of welding material that are placed in the mold and i...
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in grounding and bonding applications
- Integrated welding material package
- Color coding by size for easy identification
Universal Pedestal Clamp with Cable Management, MBNUPCJ240
Eliminates the need for separate mounting brackets for different pedestal types or sizes.
- Only one attachment required for both me...
- Eliminates the need for separate mountin...
- Stainless steel construction of bracket ...
- Mesh bonding conductors do not have to b...
Copper Ground Plate
Utility pole earthing.
- Provides a large surface area to dissipa...
- Available in a variety of sizes and pigtail configurations
Lightning Card
- Ideal for use on land and offshore wind turbines
- Unique serial numbers can associate data...
- Standard CR80 credit card size with HiCo magnetic strip
Stamped Bonding Plate
Stamped Bonding Plate for structural steel application.
- Stamped bonding plate suitable for struc...
- Listed to UL® 96
Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.
- Flat cable holder for use with hot pitch...
Dynasphere Air Terminal, MKIV
Lightning protection Dynasphere Air Terminal.
- Dynamic response to the approach of a lightning downleader
- Non-radioactive technology
- No external power required
- Three replaceable terminals for specific...
CABS Busbar Support Kit
Module kit for all busbar types.
- For all busbar types
- Improve bending resistance by interlocki...
- Quick and easy to install
- Halogen free insulators