Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filter applied: 1
Products | 57 results (108 items)
nVent ERIFLEX Flexibar Advanced, Tinned Copper
Flexible busbar with Advanced Technology design; thin layers of tinned electrolytic copper with high-resistance, halogen...
- Thin layers of tinned electrolytic coppe...
- Full range from 19.5 mm² up to 1200 mm² and 125 A to 2800 A
- Insulated by high-resistance, halogen fr...
- Easily bent, folded, and twisted, improv...
PVT1 Photovoltaic Surge Protection Class I+II
Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
- Uniquely designed for protection of cent...
- Thermal protection included to ensure safe failure modes
- Compact, yet high surge rated pluggable ...
UFS nVent ERIFLEX Flexibar and IBSB Support Kit
Insulated flat conductor support.
- Kit includes one rail and 24 retaining blocks
- Create up to three 650 mm (25.6") suppor...
- Retaining blocks are halogen free
- RoHS compliant
CPI Grounding and Bonding Braid, Stainless Steel
Flat Stainless Steel Grounding Braid.
- Superior abrasion, corrosion, chemical a...
- Great for expansion joints where constan...
- Ready to use out of the box, eliminates ...
- Quick and easy to install
nVent ERICO Cu-Bond Round Conductor
Theft-deterrent; and offers a steel core which is hard to cut with hand tools.
- Theft-deterrent; steel core is hard to cut with hand tools
- Cost-effective; copper bonded to a steel...
- Superior corrosion resistance; applicati...
- Copper-bonded coating will not crack or ...
Early Streamer Emission Terminal
Lightning protection Early Streamer Emission (ESE) Air Terminal.
- Designed and tested to NF C 17-102 and similar standards
- Available in three models to suit specific site requirements
- Suitable for use with a variety of downc...
nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Cadweld Plus ignitor with improved ease of use, new safety features, can use AA or rechargeable batteries.
- Enhanced power tool style grip is ergonomic and easy to hold
- Self-closing trigger guard prevents acci...
- LED ignition counter provides instant fe...
- Five second delay in ignition is a safet...
Cable to Ground Rod or Other Rounds, Rail
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connectio...
- Portable installation equipment with no ...
CPIW Grounding and Bonding Braid, Stainless Steel for Large Bolts
Flat Stainless Steel Grounding Braid.
- Superior abrasion, corrosion, chemical a...
- Covering from M20 (3/4"-10) up to M42 (1...
- Great for expansion joints where constan...
- Ready to use out of the box, eliminates ...
GEM Ground Enhancement Material
nVent ERICO Ground Enhancement Material (GEM) is a super conductive material to be used in case of poor soil conductivit...
- Maintains constant resistance for the li...
- Performs in all soil conditions even during dry spells
- Does not require periodic charging treatments or placement
- Does not require the continuous presence...