EL LED Enclosure Light
Hover to magnify image or click to enlarge
EL LED Enclosure Light
An LED light specially designed for nVent HOFFMAN enclosures. Tool-free assembly reduces the assembly time. Simple through wiring based on a plug and play system.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: LED enclosure light specially designed for nVent HOFFMAN enclosures. Fast and tool-free assembly thanks to a latching hook system designed to fit the 25mm hole pattern on nVent HOFFMAN enclosures. May be fitted horizontally or vertically.
Specifications
Color Temperature | 4000 K |
Color | Black |
Lamp Type | LED |
Light Color | Neutral White |
Material | Plastic |
Finish | Smooth |
Operating Temperature | −20 to 55 °C |
Operating Temperature | −4 to 131 °F |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.