Roof Filter Fan, DLK
Hover to magnify image or click to enlarge
Roof Filter Fan, DLK
The DLK roof mount product range offers quick installation and simple maintenance for electrical cabinet ventilation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Specifications
Filter Efficiency | 1 % |
Rated Frequency | 50 – 60 Hz |
Connection Type | Cable |
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth |
Material | Thermoplastic |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.