Vertical Plug-In Busbar Supports For Power Distribution, MSVH
Hover to magnify image or click to enlarge
Vertical Plug-In Busbar Supports For Power Distribution, MSVH
These vertical plug-in distribution busbar supports, MSVH, should be mounted on the enclosure behind the plug-in cover. They are available of the shelf and tested according to IEC 61439.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Busbar supports up to 1600A to be mounted vertically behind the plug-in compartments. Rated short-time withstand current up to 35KA with rear supports and up to 50KA with rear and front supports. Mounts to the vertical profiles included in the rear cover plate for plugin sections MSSB.
- Material: Polycarbonate reinforced with 10% of glass material.
- Delivery: 4 busbar support with mounting material.
- The supports should be mounted onto the plug-in system vertical profiles (MSSB)
- Plug-in busbars (MSBS), must be used in conjunction with these supports
- Busbar supports up to 1600A to be mounted vertically behind the plug-in compartments
- Rated short-time withstand current up to 35KA with rear supports and up to 50KA with rear and front supports
- Mounts to the vertical profiles included in the rear cover plate for plugin sections MSSB
- Delivery: 4 busbar support with mounting material
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.