Solutions for Telecommunications Core Central Office
The main switching facility and the core element of a telecommunications network, the Central Office Rearchitected to Data Center (CORD) is about to bring the economies of a data center and the agility of the cloud to the edge of the telecom network.
Large AC and DC power system are housed at central offices to provide continuous power at all times. It is imperative that the sensitive, mission-critical electronics contained in these locations are protected from lightning induced surges, extreme temperatures, dust and electrical noise. With leading experience and expertise, nVent provides complete physical infrastructures, including electrical protection, racks and enclosures; high-performance computing systems; and advanced cooling, monitoring and power solutions.
PRODUCTS
ELECTRICAL PROTECTION SOLUTIONS
Enclosures and Cooling Solutions
VIDEOS
nVent SCHROFF Varistar CP Server Rack
Featuring a 1,600 kg static load, the Varistar CP Server Rack features a unique meander type profile for maximum fixing flexibility. Pre-configured, ready to use cabinets with short lead time and starting point for individual configurations and and modifications.
Resources