Filter applied: 1
SKUs | 646 results
FleXbus Conductor, 1.24 in², 866" x 1.97" x 1.97" x 0.98" x 180.05 lb
Catalog #: FLEXCOND800L22
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 866"
- Length 1 (L1): 22000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 180.05 lb
- Unit Weight: 81.84 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 905" x 1.97" x 1.97" x 0.98" x 188.23 lb
Catalog #: FLEXCOND800L23
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 905"
- Length 1 (L1): 23000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 188.23 lb
- Unit Weight: 85.56 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 944" x 1.97" x 1.97" x 0.98" x 196.45 lb
Catalog #: FLEXCOND800L24
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 944"
- Length 1 (L1): 24000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 196.42 lb
- Unit Weight: 89.28 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 984" x 1.97" x 1.97" x 0.98" x 204.6 lb
Catalog #: FLEXCOND800L25
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 984"
- Length 1 (L1): 25000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 204.6 lb
- Unit Weight: 93 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 118.11" x 1.97" x 1.97" x 0.98" x 24.55 lb
Catalog #: FLEXCOND800L3
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 118.11"
- Length 1 (L1): 3000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 24.55 lb
- Unit Weight: 11.16 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 157.48" x 1.97" x 1.97" x 0.98" x 32.74 lb
Catalog #: FLEXCOND800L4
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 157.48"
- Length 1 (L1): 4000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 32.74 lb
- Unit Weight: 14.88 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 196.85" x 1.97" x 1.97" x 0.98" x 40.92 lb
Catalog #: FLEXCOND800L5
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 196.85"
- Length 1 (L1): 5000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 40.92 lb
- Unit Weight: 18.6 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 236.22" x 1.97" x 1.97" x 0.98" x 49.10 lb
Catalog #: FLEXCOND800L6
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 236.22"
- Length 1 (L1): 6000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 49.1 lb
- Unit Weight: 22.32 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 275.59" x 1.97" x 1.97" x 0.98" x 57.29 lb
Catalog #: FLEXCOND800L7
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 275.59"
- Length 1 (L1): 7000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 57.29 lb
- Unit Weight: 26.04 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 314.96" x 1.97" x 1.97" x 0.98" x 65.47 lb
Catalog #: FLEXCOND800L8
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 314.96"
- Length 1 (L1): 8000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 65.47 lb
- Unit Weight: 29.76 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 354.33" x 1.97" x 1.97" x 0.98" x 73.66 lb
Catalog #: FLEXCOND800L9
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 354.33"
- Length 1 (L1): 9000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 73.66 lb
- Unit Weight: 33.48 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.488 in², 393.7" x 1.97" x 1.97" x 0.98" x 98.11 lb
Catalog #: FLEXCOND960L10
- Cross Section: 1.49in²
- Cross Section: 960mm²
- Length 1 (L1): 393.7"
- Length 1 (L1): 10000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.15mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 98.11 lb
- Unit Weight: 44.5 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364