Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 646 results

PH40515.jpg image

FleXbus Conductor, 1,488 in² ,866,14'' x 1.97" x 1.97" x 0.98" x 217.09 lb

Catalog #: FLEXCOND960L22

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 866"
  • Length 1 (L1): 22000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 217.2 lb
    • Unit Weight: 98.5 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor, 1,488 in² ,905,51'' x 1.97" x 1.97" x 0.98" x 227.01 lb

Catalog #: FLEXCOND960L23

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 905"
  • Length 1 (L1): 23000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 227.1 lb
    • Unit Weight: 103 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor, 1,488 in² ,944,88'' x 1.97" x 1.97" x 0.98" x 238.03 lb

Catalog #: FLEXCOND960L24

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 944"
  • Length 1 (L1): 24000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 237 lb
    • Unit Weight: 107.5 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor, 1,488 in² ,984,25'' x 1.97" x 1.97" x 0.98" x 246.85 lb

Catalog #: FLEXCOND960L25

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 984"
  • Length 1 (L1): 25000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 246.9 lb
    • Unit Weight: 112 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41601.eps image

FleXbus Conductor, 1.488 in², 118.11" x 1.97" x 1.97" x 0.98" x 29.32 lb

Catalog #: FLEXCOND960L3

  • Cross Section: 1.49in²
  • Cross Section: 960mm²
  • Length 1 (L1): 118.11"
  • Length 1 (L1): 3000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.11"
    • Height 1 (H1): 28.15mm
    • Height 2 (H2): 0.58"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 29.32 lb
    • Unit Weight: 13.3 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41601.eps image

FleXbus Conductor, 1.488 in², 157.48" x 1.97" x 1.97" x 0.98" x 39.24 lb

Catalog #: FLEXCOND960L4

  • Cross Section: 1.49in²
  • Cross Section: 960mm²
  • Length 1 (L1): 157.48"
  • Length 1 (L1): 4000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.11"
    • Height 1 (H1): 28.15mm
    • Height 2 (H2): 0.58"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 39.24 lb
    • Unit Weight: 17.8 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41601.eps image

FleXbus Conductor, 1.488 in², 196.85" x 1.97" x 1.97" x 0.98" x 48.94 lb

Catalog #: FLEXCOND960L5

  • Cross Section: 1.49in²
  • Cross Section: 960mm²
  • Length 1 (L1): 196.85"
  • Length 1 (L1): 5000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.11"
    • Height 1 (H1): 28.15mm
    • Height 2 (H2): 0.58"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 48.94 lb
    • Unit Weight: 22.2 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41601.eps image

FleXbus Conductor, 1.488 in², 236.22" x 1.97" x 1.97" x 0.98" x 58.86 lb

Catalog #: FLEXCOND960L6

  • Cross Section: 1.49in²
  • Cross Section: 960mm²
  • Length 1 (L1): 236.22"
  • Length 1 (L1): 6000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.11"
    • Height 1 (H1): 28.15mm
    • Height 2 (H2): 0.58"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 58.86 lb
    • Unit Weight: 26.7 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41601.eps image

FleXbus Conductor, 1.488 in², 275.59" x 1.97" x 1.97" x 0.98" x 68.56 lb

Catalog #: FLEXCOND960L7

  • Cross Section: 1.49in²
  • Cross Section: 960mm²
  • Length 1 (L1): 275.59"
  • Length 1 (L1): 7000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.11"
    • Height 1 (H1): 28.15mm
    • Height 2 (H2): 0.58"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 68.56 lb
    • Unit Weight: 31.1 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41601.eps image

FleXbus Conductor, 1.488 in², 314.96" x 1.97" x 1.97" x 0.98" x 78.48 lb

Catalog #: FLEXCOND960L8

  • Cross Section: 1.49in²
  • Cross Section: 960mm²
  • Length 1 (L1): 314.96"
  • Length 1 (L1): 8000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.11"
    • Height 1 (H1): 28.15mm
    • Height 2 (H2): 0.58"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 78.48 lb
    • Unit Weight: 35.6 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41601.eps image

FleXbus Conductor, 1.488 in², 354.33" x 1.97" x 1.97" x 0.98" x 88.18 lb

Catalog #: FLEXCOND960L9

  • Cross Section: 1.49in²
  • Cross Section: 960mm²
  • Length 1 (L1): 354.33"
  • Length 1 (L1): 9000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.11"
    • Height 1 (H1): 28.15mm
    • Height 2 (H2): 0.58"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 88.18 lb
    • Unit Weight: 40 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41619.eps image

FleXbus Transformer Cover IP2X for 1 Conductor per Phase

Catalog #: FLEXCOVIP2XONE

  • Material: Polyvinylchloride
  • Working Temperature: -40 to 284 °F
  • Working Temperature: -40 to 140 °C
  • Length (L): 18.31"
    • Length (L): 465 mm
    • Width (W): 7.17"
    • Width (W): 182 mm
    • Depth (D): 4.96"
    • Depth (D): 126 mm
    • Unit Weight: 1.17 lb
    • Unit Weight: 0.53 kg