Filter applied: 1
SKUs | 646 results
FleXbus Extender Type 1 Flat and Pre-Drilled, 960 mm², 1280 mm², 1810 mm²
Catalog #: FLEXEXT1001
- Material: Copper
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 4.01 lb
- Unit Weight: 1.82 kg
FleXbus Extender Type 1 Flat and Pre-Drilled, 220 mm², 360 mm², 545 mm²
Catalog #: FLEXEXT50A1
- Material: Copper
- Conductor Size: 220 mm²;360 mm²;545 mm²
- Unit Weight: 1.05 lb
- Unit Weight: 0.48 kg
FleXbus Extender Type 1 Flat and Pre-Drilled, 640 mm²
Catalog #: FLEXEXT50B1
- Material: Copper
- Conductor Size: 640 mm²
- Unit Weight: 1.73 lb
- Unit Weight: 0.79 kg
FleXbus Foam Barrier FBS, 0.6 gal Max Volume Yield
Catalog #: FLEXFOAMBARRIER
- Color: Red;Brown
- Approx. Cure Time: 90 s Min
- Height: 19.68" Max
- Height: 500 mm Max
- Installation Temperature: 59 to 86 °F
- Installation Temperature: 15 to 30 °C
- Volume: 12.85oz
- Volume: 380ml
- Width: 17.72" Max
- Width: 450 mm Max
- Complies With: EN 13501-1;EN 1366-3
- Density: 13.42 lb/ft³
- Density: 215 kg/m³ Min
- Flammability Rating: DIN 4102 (B2)
- Sound Transmission Class: 43.5 - 66 dB(A)
- Volume Yield: 0.55 gal (US) Max
- Volume Yield: 2.1 l Max
- Unit Weight: 1.6 lb
- Unit Weight: 0.72 kg
FleXbus Foam Barrier FBS, 0.5 gal Max Volume Yield
Catalog #: FLEXFOAMBARUL
- Color: Red;Brown
- Approx. Cure Time: 90 s Min
- Height: 19.68" Max
- Height: 500 mm Max
- Installation Temperature: 59 to 86 °F
- Installation Temperature: 15 to 30 °C
- Volume: 12.85oz
- Volume: 380ml
- Width: 17.72" Max
- Width: 450 mm Max
- Complies With: ASTM E 84 (UL 723);ASTM E 814 (UL 1479)
- Volume Yield: 0.5 gal (US) Max
- Volume Yield: 1.9 l Max
- Unit Weight: 1.6 lb
- Unit Weight: 0.72 kg
FleXbus Stripper Cutter
Catalog #: FLEXSTRIPPERCUT
- Material: Carbon Steel;Polymer
- Length (L): 6.14"
- Length (L): 156 mm
- Width (W): 1.34"
- Width (W): 34 mm
- Unit Weight: 0.06 lb
- Unit Weight: 0.03 kg
Low Voltage Insulator, Imperial , 1.5", 2" Hex Width, 2.31", 3/8 UNC
Catalog #: ISO1-12-38
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 1 1/2"
- Height (H): 38.1 mm
- Hex Width (W): 2"
- Hex Width (W): 2"
- Depth (D): 2.31"
- Depth (D): 58.7 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 3/8"
- Thread Depth (TD): 9.53mm
- Diameter (Ø): 1.68"
- Diameter (Ø): 42.67 mm
- Insulation Voltage: 1500
- Static Load 1 (F1): 2300lb
- Static Load 1 (F1): 10231N
- Static Load 2 (F2): 1200lb
- Static Load 2 (F2): 5338N
- Unit Weight: 0.35 lb
- Unit Weight: 0.16 kg
Low Voltage Insulator, Imperial , 1.5", 2" Hex Width, 2.31", 1/4 UNC
Catalog #: ISO1-12-40
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 1 1/2"
- Height (H): 38.1 mm
- Hex Width (W): 2"
- Hex Width (W): 2"
- Depth (D): 2.31"
- Depth (D): 58.7 mm
- Thread Size (TS): 1/4" UNC
- Thread Depth (TD): 1/2"
- Thread Depth (TD): 12.7mm
- Diameter (Ø): 1.68"
- Diameter (Ø): 42.67 mm
- Insulation Voltage: 1500
- Static Load 1 (F1): 2300lb
- Static Load 1 (F1): 10231N
- Static Load 2 (F2): 1200lb
- Static Load 2 (F2): 5338N
- Unit Weight: 0.27 lb
- Unit Weight: 0.12 kg
Low Voltage Insulator, Imperial , 1.5", 2" Hex Width, 2.31", 5/16 UNC
Catalog #: ISO1-12-516
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 1 1/2"
- Height (H): 38.1 mm
- Hex Width (W): 2"
- Hex Width (W): 2"
- Depth (D): 2.31"
- Depth (D): 58.7 mm
- Thread Size (TS): 5/16" UNC
- Thread Depth (TD): 1/2"
- Thread Depth (TD): 12.7mm
- Diameter (Ø): 1.68"
- Diameter (Ø): 42.67 mm
- Insulation Voltage: 1500
- Static Load 1 (F1): 2300lb
- Static Load 1 (F1): 10231N
- Static Load 2 (F2): 1200lb
- Static Load 2 (F2): 5338N
- Unit Weight: 0.28 lb
- Unit Weight: 0.13 kg
Low Voltage Insulator, Imperial , 1", 1 1/8" Hex Width, 1.3", 1/4 UNC
Catalog #: ISO1-14
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 1"
- Height (H): 25.4 mm
- Hex Width (W): 1 1/8"
- Hex Width (W): 1.12"
- Depth (D): 1.3"
- Depth (D): 33 mm
- Thread Size (TS): 1/4" UNC
- Thread Depth (TD): 5/16"
- Thread Depth (TD): 7.94mm
- Diameter (Ø): 0.82"
- Diameter (Ø): 20.83 mm
- Insulation Voltage: 1500
- Static Load 1 (F1): 1500lb
- Static Load 1 (F1): 6672N
- Static Load 2 (F2): 350lb
- Static Load 2 (F2): 1557N
- Unit Weight: 0.06 lb
- Unit Weight: 0.03 kg
Low Voltage Insulator, Imperial , 1.25", 1 5/8" Hex Width, 1.88", 1/4 UNC
Catalog #: ISO1-14-14
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 1 1/4"
- Height (H): 31.75 mm
- Hex Width (W): 1 5/8"
- Hex Width (W): 1.62"
- Depth (D): 1.88"
- Depth (D): 47.7 mm
- Thread Size (TS): 1/4" UNC
- Thread Depth (TD): 5/16"
- Thread Depth (TD): 7.94mm
- Diameter (Ø): 1.41"
- Diameter (Ø): 35.81 mm
- Insulation Voltage: 1500
- Static Load 1 (F1): 2300lb
- Static Load 1 (F1): 10231N
- Static Load 2 (F2): 675lb
- Static Load 2 (F2): 3003N
- Unit Weight: 0.12 lb
- Unit Weight: 0.05 kg
Low Voltage Insulator, Imperial , 1.25", 1 5/8" Hex Width, 1.88", 3/8 UNC
Catalog #: ISO1-14-38
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 1 1/4"
- Height (H): 31.75 mm
- Hex Width (W): 1 5/8"
- Hex Width (W): 1.62"
- Depth (D): 1.88"
- Depth (D): 47.7 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 3/8"
- Thread Depth (TD): 9.53mm
- Diameter (Ø): 1.41"
- Diameter (Ø): 35.81 mm
- Insulation Voltage: 1500
- Static Load 1 (F1): 2300lb
- Static Load 1 (F1): 10231N
- Static Load 2 (F2): 675lb
- Static Load 2 (F2): 3003N
- Unit Weight: 0.14 lb
- Unit Weight: 0.06 kg